IESNA:LM-63-2002
[TEST]P1647420
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-11)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3B-735-U-T2R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 93W 70CRI 3500K FIXTURE w/ TYPE II DISTRIBUTION OPTIC
[LAMP] (48) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.78A 93.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13441.7
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 93.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 76 85 90 95 105 115 125 135 145 155 165 175 180 
1272.9 1784.2 2266.1 2552.4 2782.1 2982.4 3128.9 3170.5 3226.2 3484.2 3981.3 4529.4 5048.2 5512.2 5893.0 
6187.9 6353.2 6403.3 6277.6 5956.3 5368.6 4507.7 3582.5 2743.3 1888.1 1134.0 684.2 498.0 432.8 384.6 338.3 
269.3 191.8 114.3 16.1 0.0 0.0 
1272.9 1790.8 2237.8 2547.7 2779.2 2987.1 3132.7 3178.0 3234.7 3477.6 3969.0 4522.8 5028.4 5486.7 5867.5 
6164.2 6336.2 6392.0 6277.6 5977.1 5425.3 4499.2 3568.3 2725.4 1866.4 1121.7 675.7 499.0 434.7 384.6 335.5 
266.5 189.9 118.1 17.0 0.0 0.0 
1272.9 1769.0 2213.2 2517.5 2764.1 2984.3 3146.9 3212.1 3268.8 3462.5 3872.6 4399.9 4899.8 5335.5 5712.5 
6002.6 6206.8 6301.3 6251.2 6015.9 5557.6 4836.5 3883.0 3005.1 2128.1 1311.7 787.2 531.1 451.7 396.0 341.1 
267.4 200.3 134.2 48.2 0.0 0.0 
1272.9 1761.5 2197.1 2508.0 2772.6 3015.5 3214.9 3321.7 3383.1 3517.3 3822.5 4280.9 4750.5 5170.1 5536.8 
5829.7 6069.7 6230.4 6287.1 6192.6 5902.5 5327.9 4560.6 3616.5 2663.0 1726.5 1030.1 627.5 473.4 407.3 346.8 
273.1 214.5 145.5 55.8 0.0 0.0 
1272.9 1710.5 2126.3 2453.2 2722.5 2990.0 3229.1 3398.2 3495.6 3597.6 3796.1 4118.3 4533.2 4942.4 5286.3 
5611.4 5886.4 6106.6 6292.8 6378.8 6298.4 5931.8 5369.5 4575.7 3636.4 2615.8 1659.4 967.7 585.0 457.4 396.9 
318.5 235.3 162.5 69.9 0.0 0.0 
1272.9 1641.5 2047.8 2374.8 2646.0 2930.4 3216.8 3449.3 3611.8 3742.2 3884.0 4080.5 4370.6 4750.5 5144.6 
5499.0 5789.1 6032.9 6291.8 6534.7 6695.3 6702.0 6448.7 5911.0 5088.8 4070.1 2970.1 1918.4 1098.1 669.1 467.8 
334.5 205.1 128.5 50.1 0.0 0.0 
1272.9 1583.8 1925.9 2249.1 2524.1 2803.8 3088.3 3353.8 3594.8 3784.7 3959.6 4124.9 4305.4 4555.9 4878.1 
5267.4 5685.1 6092.4 6500.7 6977.9 7429.6 7678.1 7827.4 7799.1 7485.4 6751.1 5619.0 4216.6 2741.4 1468.5 
714.4 361.9 226.8 146.5 77.5 6.6 0.0 
1272.9 1496.9 1762.4 2045.9 2314.3 2573.2 2827.4 3086.4 3349.1 3601.4 3831.0 4031.4 4227.9 4436.8 4663.6 
4918.7 5241.0 5619.9 6048.0 6618.8 7462.7 8207.3 8548.5 8954.8 9163.7 9037.0 8389.7 7229.3 5706.9 3988.9 
2779.2 1736.0 840.1 280.7 126.6 22.7 0.0 
1272.9 1416.6 1591.4 1797.4 2023.2 2249.1 2472.1 2691.4 2912.5 3141.2 3364.2 3580.6 3817.8 4086.2 4359.3 
4674.0 5026.5 5402.6 5864.7 6459.1 7614.8 8616.5 9172.2 9936.7 10831.6 11544.1 11647.1 11110.4 9523.7 
7516.5 5551.9 3128.9 1240.8 439.4 175.8 50.1 0.0 
1272.9 1404.3 1570.6 1763.4 1989.2 2212.2 2419.2 2633.7 2865.2 3095.8 3296.2 3511.6 3746.0 4003.0 4275.2 
4586.1 4938.6 5326.0 5780.6 6390.1 7492.9 8532.4 9096.6 9897.9 10844.8 11603.7 11784.2 11252.1 9633.3 
7545.8 5483.8 2953.1 1154.8 428.1 188.1 51.0 0.0 
1272.9 1332.5 1415.6 1528.1 1653.8 1806.8 1964.7 2125.3 2287.8 2467.4 2634.7 2780.2 2950.3 3124.2 3329.2 
3546.6 3802.7 4090.9 4497.3 5072.8 5919.5 6548.9 7114.9 7884.1 8707.2 9236.4 9248.7 8665.7 7268.0 5547.2 
3585.3 1583.8 614.3 249.5 87.9 21.7 0.0 
1272.9 1295.6 1342.8 1408.1 1497.8 1595.2 1702.9 1808.7 1935.4 2051.6 2164.1 2272.7 2379.5 2487.2 2595.9 
2725.4 2881.3 3072.2 3352.9 3852.8 4372.5 4724.1 5121.0 5656.8 6171.8 6365.5 6077.3 5396.0 4350.8 3298.1 
2089.4 941.2 394.1 172.9 72.8 17.0 0.0 
1272.9 1251.2 1262.5 1295.6 1344.7 1409.0 1475.1 1542.2 1609.3 1671.7 1726.5 1763.4 1797.4 1822.0 1832.4 
1841.8 1854.1 1876.8 1959.9 2087.5 2143.3 2135.7 2148.9 2189.6 2192.4 2056.3 1767.2 1404.3 992.3 712.5 501.8 
329.8 205.1 121.9 64.3 18.9 0.0 
1272.9 1187.9 1149.1 1142.5 1163.3 1201.1 1241.7 1275.8 1299.4 1310.7 1306.0 1287.1 1257.8 1213.4 1159.5 
1092.4 1023.4 951.6 879.8 817.4 767.3 737.1 723.9 717.3 705.0 677.6 632.2 563.2 462.1 363.8 291.1 226.8 161.6 
103.0 52.9 14.2 0.0 
1272.9 1134.9 1068.8 1061.2 1087.7 1123.6 1158.6 1182.2 1188.8 1179.4 1156.7 1121.7 1076.4 1023.4 963.0 903.4 
849.6 800.4 761.7 732.4 714.4 707.8 709.7 716.3 723.9 718.2 690.8 638.8 555.7 439.4 336.4 258.0 182.4 98.3 48.2 9.5 
0.0 
1272.9 1090.5 1022.5 1025.3 1059.3 1093.4 1120.8 1134.0 1131.2 1109.4 1076.4 1034.8 981.9 928.0 882.6 842.9 
810.8 787.2 769.2 755.1 739.0 725.8 720.1 716.3 713.5 702.1 667.2 618.0 564.2 485.7 380.8 270.3 166.3 104.0 42.5 5.7 
0.0 
1272.9 1054.6 995.1 1008.3 1042.3 1072.6 1092.4 1099.0 1084.9 1054.6 1013.0 966.7 918.5 876.0 848.6 835.4 
830.7 812.7 787.2 764.5 743.7 707.8 647.3 618.0 600.1 580.2 562.3 542.4 518.8 485.7 426.2 336.4 282.6 209.8 80.3 0.9 
0.0 
1272.9 1024.4 976.2 996.0 1028.2 1052.7 1068.8 1065.0 1044.2 1007.4 963.9 919.5 879.8 852.4 840.1 833.5 823.1 
804.2 774.0 713.5 680.4 665.3 646.4 628.4 607.6 585.9 558.5 534.9 515.0 486.7 447.9 409.2 361.0 269.3 126.6 0.0 0.0 
1272.9 1001.7 966.7 990.4 1018.7 1038.6 1047.1 1036.7 1008.3 968.6 925.2 884.5 855.2 834.4 819.3 802.3 780.6 
727.7 696.5 688.0 676.6 664.3 649.2 632.2 611.4 587.8 563.2 534.9 493.3 449.8 379.9 327.0 254.2 169.2 66.2 0.0 0.0 
1272.9 995.1 962.0 986.6 1010.2 1028.2 1032.9 1018.7 988.5 946.9 904.4 866.6 837.3 815.5 793.8 772.1 720.1 
687.0 680.4 675.7 668.1 658.7 646.4 626.5 604.8 581.2 551.9 516.0 463.1 414.9 348.7 284.4 208.8 130.4 81.3 0.0 0.0 
1272.9 985.6 956.3 980.9 1001.7 1017.8 1017.8 1001.7 968.6 927.0 883.6 848.6 818.4 796.6 771.1 740.9 689.9 
670.0 669.1 660.6 652.1 639.8 625.6 617.1 602.9 585.9 564.2 534.9 491.4 428.1 343.0 272.2 191.8 176.7 46.3 0.0 0.0 
1272.9 985.6 953.5 980.9 999.8 1014.9 1015.9 997.0 965.8 923.3 877.9 841.1 812.7 791.0 763.6 732.4 680.4 
665.3 663.4 653.9 645.4 632.2 621.8 614.3 602.0 585.0 565.1 533.9 488.6 416.7 337.4 268.4 179.6 178.6 37.8 0.0 0.0 
